DLP profilat 35x60 alb 2M
DLP Universal Trunking LG
Legrand
DLP profilat 35x60 alb 2M
REF. 010401
EAN.
3245060104016
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Width | 60 mm |
---|---|
Depth | 35 mm |
Length | 2000 mm |
Number of covers | 1 |
Covers supplied with the product | No |
Cover width 1 | 40 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
Construction rear wall (inner side) | Other |
With protective foil | Yes |
Number of plug-in partitions | 0 |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Useful cross section | 1550 mm² |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE