![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/080241-LEGRAND.jpg)
Doză Céliane montaj aparent - 1 post - alb
Legrand
Doză Céliane montaj aparent - 1 post - alb
REF. 080241
EAN.
3245060802417
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | Yes |
Number of units | 1 |
Mounting direction | Horizontal |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
With cable entry | Yes |
---|---|
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 90 mm |
Height | 85 mm |
Depth | 40 mm |
Device width | 90 mm |
Device height | 85 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-50 °C |
Documentație
6 documente
Acord
OC / CB-FR_709703
(1.06 Mo)
Acord
NF-NF012_2513
(1.2 Mo)
Acord
OC / CB-FR_705587
(1.04 Mo)
Acord
OC / CB-FR_708376
(1.33 Mo)
Acord
OC / CB-HU-001428
(0.24 Mo)
Acord
OC / CB-FR_709693
(1.38 Mo)
SELECTEAZĂ O ACȚIUNE