Skip to main content
Logo print

Doză corp de iluminat Batibox - perete uscat - capac de finisare - pentru punct central

Legrand

Doză corp de iluminat Batibox - perete uscat - capac de finisare - pentru punct central

REF. 089336 EAN. 3245060893361
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Mounting method Hollow wall
Shape Round
Construction type Device connection box (round/square)
Model Single
Provided with revolving ring No
Couplable No
Equipped with Other
Diameter 75 mm
Depth 65-65 mm
Inner depth 50 mm
For number of electric fittings 0
With screws Yes
Housing feed-through by break-out opening Yes
Housing feed-through by seal membrane No
Housing feed-through by nozzle Yes
Housing feed-through by step membrane No
For tube diameter 16/20 mm
Pipe locking No
Pipe locking optional No
Inlet from the rear No
Number of inlets 4
Number of included spouts 0
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Yellow
Degree of protection (IP) IP20
Cover model Construction protective cover
Transparent cover No
Cover attachment Snapped on
Sealable No
Circuit integrity None
With screening No
Air tight No
Number of poles of the clamp 0
Luminaire hook mounting No
Nozzle None
Special application None
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C
Cable support Not applicable

Documentație

2 documente
Acord
NF-NF012_2193 (0.61 Mo)
Acord
OC / CB-FR_707222 (0.48 Mo)