Skip to main content
Logo print

Doza cu montaj aparent Plexo IP 55 - 1 intrare - garnituri elastice - alb antimicrobian

PROGRAMME PLEXO Legrand

Doza cu montaj aparent Plexo IP 55 - 1 intrare - garnituri elastice - alb antimicrobian

REF. 070741 EAN. 3245060707415
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Antimicrobial treatment Yes
Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP55
Width 80 mm
Height 84 mm
Depth 53 mm
Device width 80 mm
Device height 84 mm
Device depth 53 mm
Degree of impact strength (IK) IK07
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C

Documentație

1 document
Fișă tehnică
F00352EN-06.pdf pdf (0.95 Mo)
1 document
Autocad 3D
3D_LG-070741.stp ifc (2.06 Mo)
9 documente
Acord
AENOR-030/002271 (0.68 Mo)
Acord
OC / CB-FR_711319 (0.68 Mo)
Acord
OC / CB-FR_711334 (0.59 Mo)
Acord
VDE-40023632 (2.52 Mo)
Acord
Acord
NF-NF012_2897 (0.8 Mo)
Acord
CEBEC-17591 (0.54 Mo)
Acord
NF-NF012_3289/A1 (0.69 Mo)