Doza cu montaj aparent Plexo IP 55 - 2 intrari - garnituri elastice - alb antimicrobian - montaj vertical
PROGRAMME PLEXO
Legrand
Doza cu montaj aparent Plexo IP 55 - 2 intrari - garnituri elastice - alb antimicrobian - montaj vertical
REF. 070743
EAN.
3245060707439
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Antimicrobial treatment | Yes |
---|---|
Assembly arrangement | Surface mounted box |
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 2 |
Mounting direction | Vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With cover frame | No |
---|---|
With duct entry | Yes |
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP55 |
Width | 80 mm |
Height | 155 mm |
Depth | 53 mm |
Device width | 80 mm |
Device height | 155 mm |
Device depth | 53 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Documentație
1 document
Fișă tehnică
9 documente
Acord
AENOR-030/002271
(0.68 Mo)
Acord
OC / CB-FR_711319
(0.68 Mo)
Acord
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Acord
OC / CB-FR_711334
(0.59 Mo)
Acord
VDE-40023632
(2.52 Mo)
Acord
OC / CB-FR_714769/A1
(0.63 Mo)
Acord
NF-NF012_2897
(0.8 Mo)
Acord
CEBEC-17591
(0.54 Mo)
Acord
NF-NF012_3289/A1
(0.69 Mo)
SELECTEAZĂ O ACȚIUNE