Skip to main content
Logo print

Doza cu montaj aparent Valena Allure - 94 x 94 x 44.8 mm - 1 post - aluminiu

Valena Allure Legrand

Doza cu montaj aparent Valena Allure - 94 x 94 x 44.8 mm - 1 post - aluminiu

REF. 755571 EAN. 3414970486363
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP2X
Width 93.9 mm
Height 93.9 mm
Depth 44.8 mm
Device width 93.9 mm
Device height 93.9 mm
Device depth 44.8 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C

Documentație

1 document
Fișă tehnică
F02205EN-00.pdf pdf (0.37 Mo)
1 document
Autocad 3D
755551_AllCATPart.stp ifc (22.31 Mo)
9 documente
Acord
OC / CB-FR_705589 (1.34 Mo)
Acord
OC / CB-FR_711212 (1.01 Mo)
Acord
OC / CB-HU-001784 (1.45 Mo)
Acord
VDE-40044639 (0.29 Mo)
Acord
Acord
OC / CB-FR_705449 (1.08 Mo)
Acord
OC / CB-HU-003511 (0.46 Mo)
Acord
Acord
OC / CB-HU-001615 (0.97 Mo)