Skip to main content
Logo print

Doza montaj aparent 1 post, alb

Suno Legrand

Doza montaj aparent 1 post, alb

REF. 721194 EAN. 3414972039864
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Desktop device No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With cover frame No
Cross-trunking mounting No
With duct entry Yes
With cable entry Yes
With screw gland entry No
With installation tube entry Yes
Shock resistant Yes
Number of inlets 5
Degree of protection (IP) IP2X
Inlet from the rear Yes
Width 83.95 mm
Number of earthing terminals 0
Height 83.95 mm
Depth 43.3 mm
Compliant with BS 4662 No
Degree of impact strength (IK) IK02
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C

Documentație

1 document
Fișă tehnică
F03468EN-00.pdf pdf (1.21 Mo)
5 documente
Acord
OC / CB-HU-004319 (0.79 Mo)
Acord
OC / CB-HU-003603 (0.46 Mo)
Acord
OC / CB-HU-004323 (1.58 Mo)
Acord
OC / CB-HU-004322 (0.78 Mo)
Acord
OC / CB-HU-004320 (1.05 Mo)