![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721395-WEB-R.jpg)
Doza montaj aparent 2 post, alu
Suno
Legrand
Doza montaj aparent 2 post, alu
REF. 721395
EAN.
3414972039956
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 154.95 mm |
Height | 83.95 mm |
Depth | 43.3 mm |
Device width | 154.95 mm |
Device height | 83.95 mm |
Device depth | 43.3 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Documentație
1 document
Fișă tehnică
5 documente
Acord
OC / CB-HU-004319
(0.79 Mo)
Acord
OC / CB-HU-003603
(0.46 Mo)
Acord
OC / CB-HU-004323
(1.58 Mo)
Acord
OC / CB-HU-004322
(0.78 Mo)
Acord
OC / CB-HU-004320
(1.05 Mo)
SELECTEAZĂ O ACȚIUNE