Skip to main content
Logo print

Doza montaj aparent 2 post, negru

Suno Legrand

Doza montaj aparent 2 post, negru

REF. 721495 EAN. 3414972040044
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices No
Number of modules (module system) 2
Number of units 1
Mounting direction Horizontal and vertical
Shape Rectangular
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Black
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP2X
Width 154.95 mm
Height 83.95 mm
Depth 43.3 mm
Device width 154.95 mm
Device height 83.95 mm
Device depth 43.3 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C

Documentație

1 document
Fișă tehnică
F03468EN-00.pdf pdf (1.21 Mo)
5 documente
Acord
OC / CB-HU-004319 (0.79 Mo)
Acord
OC / CB-HU-003603 (0.46 Mo)
Acord
OC / CB-HU-004323 (1.58 Mo)
Acord
OC / CB-HU-004322 (0.78 Mo)
Acord
OC / CB-HU-004320 (1.05 Mo)