Doză montaj îngropat universală - 1 modul - pentru zidărie/gips-carton
Bticino
Doză montaj îngropat universală - 1 modul - pentru zidărie/gips-carton
REF. 510LN
EAN.
8005543455098
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | Single |
Equipped with | Other |
Width | 33 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | Other |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 5 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Colour | Yellow |
Degree of protection (IP) | IP00 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -15-60 °C |
Storage temperature | -15-60 °C |