Doză pentru montaj îngropat in gips carton al ecranelor tactile ref. 3488 si 3488W
My Home Up
Bticino
Doză pentru montaj îngropat in gips carton al ecranelor tactile ref. 3488 si 3488W
REF. 3487AP
EAN.
8005543630617
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | Mounting plate |
Length | 136 mm |
Width | 185 mm |
Depth | 50-50 mm |
Inner depth | 50 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
Housing feed-through by break-out opening | No |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | No |
---|---|
Number of inlets | 1 |
Material | Aluminium |
Halogen free | Yes |
Surface protection | Other |
Colour | Grey |
Cover model | None |
Transparent cover | No |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | Yes |
Number of poles of the clamp | 2 |
Clamp position fixed | Yes |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK10 |
Vertical fixing center distance | 1600-1650 mm |
Cable support | Screw cable clamp |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE