DOZE - DOZĂ PENTRU MONTAJ ÎNGROPAT 4P LIVING I.
Bticino
DOZE - DOZĂ PENTRU MONTAJ ÎNGROPAT 4P LIVING I.
REF. 504LIV
EAN.
8012199219479
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 4 |
Number of units | 1 |
Mounting direction | Horizontal |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
RAL-number (similar) | 7015 |
Transparent | No |
With cover frame | Yes |
With duct entry | No |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP20 |
Width | 140 mm |
Height | 80 mm |
Depth | 75.8 mm |
Device width | 140 mm |
Device height | 80 mm |
Device depth | 75.8 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |