doze - îngropate cu 3 posturi
Bticino
doze - îngropate cu 3 posturi
REF. 503E
EAN.
8012199051260
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | Yes |
Equipped with | None |
Length | 107 mm |
Width | 74 mm |
Depth | 51.3-51.3 mm |
Inner depth | 50 mm |
For number of electric fittings | 3 |
Mounting switching equipment | Screwing |
With screws | No |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | Yes |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
---|---|
Number of inlets | 12 |
Number of included spouts | 0 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP00 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -15-60 °C |
Storage temperature | -15-60 °C |
Documentație
1 document
Fișă tehnică
1 document
Fișier BIM
2 documente
Profilul de mediu
Profilul de mediu
SELECTEAZĂ O ACȚIUNE