Skip to main content
Logo print

DPX-IS 630 echipabil cu bobine de declansare - 4P - 400 A - comanda frontala

- Legrand

DPX-IS 630 echipabil cu bobine de declansare - 4P - 400 A - comanda frontala

REF. 026674 EAN. 3245060266745
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 230-690 V
Rated permanent current Iu 400 A
Rated permanent current at AC-21, 400 V 400 A
Rated short-time withstand current lcw 15 kA
Rated operation power at AC-23, 400 V 160 kW
Conditioned rated short-circuit current Iq 100 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 4
Motor drive optional No
Motor drive integrated No
Voltage release optional Yes
Device construction Complete device in housing
Suitable for floor mounting Yes
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Black
Type of control element Turn button
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP20

Documentație

1 document
Manual de instrucțiuni
Y0274D.pdf pdf (1.62 Mo)
1 document
Autocad 3D
026663.dwg dwg (0.15 Mo)
1 document
Acord
OC / CB-SE-106715 (0.09 Mo)