![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/422143-LEGRAND-1000.jpg)
DPX³ 630 cu declansator electronic Sg - 4P - Icu 36 kA (400 V~) - In 400 A
Legrand
DPX³ 630 cu declansator electronic Sg - 4P - Icu 36 kA (400 V~) - In 400 A
REF. 422143
EAN.
3414970379399
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Rated permanent current Iu | 400 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 36 kA |
Overload release current setting | 160-400 A |
Adjustment range short-term delayed short-circuit release | 240-4000 A |
Adjustment range undelayed short-circuit release | 5000-5000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | Yes |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 2 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Contains Batteries and/or Accumulator | Yes |
Documentație
8 documente
Fișă tehnică
Manual de instrucțiuni
Manual de instrucțiuni
Fișă tehnică
Ghid tehnic
Ghid tehnic
Document workshop
Manual de instrucțiuni
1 document
Autocad 3D
1 document
Acord
OC / CB-SE-91831
(1.1 Mo)
2 documente
Software
Software
SELECTEAZĂ O ACȚIUNE