![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-027078-WEB-R.jpg)
DRX 125 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - In 100 A - 4P
Legrand
DRX 125 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - In 100 A - 4P
REF. 027078
EAN.
3245060270780
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Rated permanent current Iu | 100 A |
---|---|
Rated voltage | 110-550 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 36 kA |
Overload release current setting | 100-100 A |
Adjustment range short-term delayed short-circuit release | 1000-1000 A |
Adjustment range undelayed short-circuit release | 1000-1000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP30 |
Documentație
2 documente
Fișă tehnică
Manual de instrucțiuni
1 document
Autocad 3D
SELECTEAZĂ O ACȚIUNE