Skip to main content
Logo print

DRX 250 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 4P - ln 200 A

Legrand

DRX 250 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 4P - ln 200 A

REF. 027133 EAN. 3245060271336
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Rated permanent current Iu 200 A
Rated voltage 110-550 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 200-200 A
Adjustment range short-term delayed short-circuit release 2000-2000 A
Adjustment range undelayed short-circuit release 2000-2000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30

Documentație

2 documente
Manual de instrucțiuni
Y1393D.pdf pdf (0.58 Mo)
Fișă tehnică
F00703EN05_DRX250.pdf pdf (0.95 Mo)
1 document
Autocad 3D
027106.dwg dwg (0.18 Mo)
2 documente
Acord
OC / CB-SE 57107 (0.2 Mo)
Acord
OC / CB-SE-101271 (0.08 Mo)