Skip to main content
Logo print

DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 4P - In 320 A

Legrand

DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 4P - In 320 A

REF. 027238 EAN. 3414970344960
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Rated permanent current Iu 320 A
Rated voltage 110-550 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 320-320 A
Adjustment range short-term delayed short-circuit release 3200-3200 A
Adjustment range undelayed short-circuit release 3200-3200 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30

Documentație

2 documente
Manual de instrucțiuni
LE07105AA.pdf pdf (2.2 Mo)
Fișă tehnică
F01945EN00_DRX630.pdf pdf (1.01 Mo)
1 document
Autocad 3D
027249.dwg dwg (0.24 Mo)
2 documente
Acord
OC / CB-SE-91829 (1.1 Mo)
Profilul de mediu
LGRP-00534-V01.01-EN.pdf pdf (0.98 Mo)