![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-05040-WEB-R.jpg)
DUOGLISS 4433 GRI D40 ATF 50M
Legrand
DUOGLISS 4433 GRI D40 ATF 50M
REF. 05040
EAN.
3414971486911
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Material | Polyolefin |
---|---|
Halogen free | No |
Fire retardant version | Yes |
Bending strength | Pliable, self recovering |
With sleeve | No |
Compressive strength class according to EN 61386-1 | Heavy (class 4, 1250 N) |
Impact strength class according to EN 61386-1 | Heavy (class 4, 1250 N) |
Flush-mounted installation | Yes |
Surface mounting | Yes |
Suitable for hollow wall installation | Yes |
Suitable for concrete installation | Yes |
---|---|
Machine and systems installation | No |
Outdoor installation | Yes |
Inner diameter | 30.1 mm |
Outer diameter | 40 mm |
Operating temperature | -15-105 °C |
High conducting inner coating | No |
Colour | Grey |
Antimicrobial treatment | No |