![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-PVGZ-WEB-R.jpg)
Eclise ajust Swifts H125 pereche Gac
Legrand
Eclise ajust Swifts H125 pereche Gac
REF. PVGZ
EAN.
5012774483007
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Length- and angle joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | Yes |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 150-1000 mm |
Suitable for cable management system height | 125-125 mm |
---|---|
Length | 385 mm |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |