![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/BT-LN4890-WEB-F.jpg)
Ecran MyHOME de 3,5'' Livinglight MyHOME BUS
My Home
Bticino
Ecran MyHOME de 3,5'' Livinglight MyHOME BUS
REF. LN4890
EAN.
8005543450161
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Assembly arrangement | Control element |
Model | Signalling and operating panel |
Mounting method | Flush-mounted |
Text field | Yes |
Display | Colour |
---|---|
Touch function | Yes |
Additional interfaces | Ethernet |
With bus connection | Yes |
Material | Other |
Material quality | Other |
Colour | Other |
Degree of protection (IP) | IP20 |
Connected object | Yes |
Documentație
3 documente
Ghid tehnic
Ghid tehnic
Ghid tehnic
SELECTEAZĂ O ACȚIUNE