![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/36/369335-LEGRAND-3000.jpg)
Ecran tactil suplimentar de 10" pentru kitul videointerfon
Legrand
Ecran tactil suplimentar de 10" pentru kitul videointerfon
REF. 369335
EAN.
3414970566515
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method | Surface mounted |
Material | Plastic |
Picture system | PAL |
Property picture system | Colour |
With memory function | No |
Overhear protected | No |
Operation door lock | Yes |
Control extra function(s) | No |
Hands free | No |
Can be connected to smartphone | No |
Zoom, pan/tilt function | No |
Screen diagonal | 254 mm |
Screen diagonal (inch) | 10 inch |
Hearing aid compatible | No |
With automatic door opener | Yes |
Colour | Silver |
Type of interface | Other |
Mutable call tone | Yes |
Internal communication | Yes |
Specific call tone | Yes |
Additional device connectable | Yes |
Loudness setting | Yes |
With touch screen | Yes |
Width | 255 mm |
Height | 198 mm |
Depth | 27 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 27 mm |
---|---|
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -25-70 °C |
Voltage type | DC |
Nominal voltage | 18-30 V |
Supply current | 0.1-0.24 A |
Standby consumption | 100 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.28-0.5 mm² |
Label space/information surface | No |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Maximum number of additional screens | 6 |
Addressable | Yes |
Door entry system with mobile application | No |
Number of ringtones | 12 |
Remote opening of gate / Electric door opener | No |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | Yes |
Max distance between internal and external unit | 100 m |
Connected object | No |
Product use function | Door entry systems |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE