Enrouleur de chantier grande capacité 4 prises de courant 2P+T et 50m de câble 3G 1,5mm²
-
LEGRAND
Enrouleur de chantier grande capacité 4 prises de courant 2P+T et 50m de câble 3G 1,5mm²
REF. 050757
EAN.
3245060507572
Enrouleur, pour alimenter sur de longues distances divers équipements de chantier
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Housing material | Plastic |
---|---|
Cable assembly | H07RN-F |
Core cross section | 1.5 mm² |
Number of cores | 3 |
Number of CEE socket outlets | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 4 |
Cable length | 50 m |
---|---|
With mounting frame | Yes |
Automatic cable winding | No |
With thermal overload protection | Yes |
Protection | Earth leakage circuit breaker |
Degree of protection (IP) | IP44 |