![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-06820-WEB-R.jpg)
ICTA 3422 20 STF STANDARD 100M
Legrand
ICTA 3422 20 STF STANDARD 100M
REF. 06820
EAN.
3414971490635
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Material | Polyolefin |
---|---|
Halogen free | No |
Fire retardant version | Yes |
Bending strength | Pliable, self recovering |
With sleeve | No |
Compressive strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Impact strength class according to EN 61386-1 | Heavy (class 4, 1250 N) |
Flush-mounted installation | Yes |
Surface mounting | Yes |
Suitable for hollow wall installation | Yes |
Suitable for concrete installation | Yes |
Machine and systems installation | No |
---|---|
Outdoor installation | No |
Inner diameter | 14.1 mm |
Outer diameter | 20 mm |
Operating temperature | -5-90 °C |
High conducting inner coating | No |
With metre indication | No |
Colour | Grey |
RAL-number | 7024 |
Antimicrobial treatment | No |
With draw wire | No |
Documentație
SELECTEAZĂ O ACȚIUNE