Skip to main content
Logo print

idrobox - buton etichetă IP55 antracit

Bticino

idrobox - buton etichetă IP55 antracit

REF. 26108L EAN. 8012199845708
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Push button
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Surface mounted
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Anthracite
RAL-number (similar) 7015
Transparent No
Label space/information surface Yes
Imprint None
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) Other
Device width 125 mm
Device height 93 mm
Device depth 47.8 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 47.8 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentație

1 document
Manual de instrucțiuni
F7633B.pdf pdf (2.22 Mo)