idrobox - doză IP55 2 module matix
Bticino
idrobox - doză IP55 2 module matix
REF. 26055
EAN.
8012199838724
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Max. conductor cross section | 2.5 mm² |
---|---|
Equipped with | Other |
Shape | Rectangular |
Mounting method | Wall-/ceiling mounting |
For tube diameter | 16/19 mm |
Inlet from the rear | Yes |
Length | 76 mm |
Width | 76 mm |
Depth | 55 mm |
Tackable | No |
Number of inlets | 3 |
Type of housing feed-through | Other |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Grey |
---|---|
Degree of protection (IP) | IP55 |
Transparent cover | No |
Cover attachment | Screwed |
Sealable | No |
Circuit integrity | None |
With screening | No |
Weatherproof | Yes |
Operating / setting temperature | -5-50 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -10-70 °C |