![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/25/25604B-BTICINO-1000.jpg)
idrobox matix - capac IP55 4 module alb
Bticino
idrobox matix - capac IP55 4 module alb
REF. 25604B
EAN.
8012199992365
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Other |
---|---|
Shape | Rectangular |
Construction type | Other |
Model | Single |
Equipped with | None |
Width | 98 mm |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | Other |
Pipe locking | No |
Inlet from the rear | No |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | White |
Degree of protection (IP) | IP00 |
---|---|
Cover model | Other |
Transparent cover | Yes |
Cover attachment | Hinged |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-60 °C |
Storage temperature | -5-60 °C |
Documentație
1 document
Profilul de mediu
SELECTEAZĂ O ACȚIUNE