![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/25/25508V-BTICINO-1000.jpg)
idrobox matix - doză IP55 8 module vert.
Bticino
idrobox matix - doză IP55 8 module vert.
REF. 25508V
EAN.
8012199380391
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 8 |
Number of units | 2 |
Mounting direction | Horizontal |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Grey |
RAL-number (similar) | 7047 |
Transparent | No |
With cover frame | Yes |
With duct entry | No |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP55 |
Width | 132 mm |
Height | 162 mm |
Depth | 64 mm |
Device width | 132 mm |
Device height | 162 mm |
Device depth | 64 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documentație
1 document
Profilul de mediu
SELECTEAZĂ O ACȚIUNE