![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/25/25701V-BTICINO-1000.jpg)
idrobox - separator vertical
Bticino
idrobox - separator vertical
REF. 25701V
EAN.
8012199380575
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Thread type | None |
---|---|
Nominal thread size inch/gas pipe thread | Other |
Material | Plastic |
Material quality | Other |
Surface protection | Other |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | Other |
Shock resistant | No |
Colour | Other |
Bend radius protection/trumpet flare | No |
With locknut | No |
---|---|
Model | Other |
Multi seal area | No |
Flat cable coupling | No |
With strain relief | No |
Separable screw gland | No |
Operating / setting temperature | -25-45 °C |
Explosion-tested version | Yes |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -25-45 °C |