Ieșire cablu Living Light - Antracit - 1 modul
Bticino
Ieșire cablu Living Light - Antracit - 1 modul
REF. L4953
EAN.
8012199018089
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Anthracite |
RAL-number (similar) | 7015 |
Suitable for degree of protection (IP) | IP20 |
Device width | 21.8 mm |
---|---|
Device height | 47 mm |
Device depth | 21 mm |
Built-in depth | 21 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |