Incarcator inductie+USB, alb
Suno
Legrand
Incarcator inductie+USB, alb
REF. 721134
EAN.
3414972040310
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Other |
---|---|
Operating voltage | 220-250 V |
Frequency | 50-60 Hz |
Max. output current | 1000 mA |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | White |
RAL-number | 9003 |
Device width | 72.5 mm |
Device height | 136 mm |
Device depth | 41.5 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
---|---|
Antimicrobial treatment | No |
Wireless | Yes |
Built-in depth | 30.7 mm |
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
Nominal voltage | 220-250 V |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Cable section | 2.5-25 mm² |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE