Skip to main content
Logo print

Încărcător Living Light cu priză USB dublă - 5 V - 230 V - Antracit - 2 module

Bticino

Încărcător Living Light cu priză USB dublă - 5 V - 230 V - Antracit - 2 module

REF. L4285C2 EAN. 8005543488607
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Other
Number of ports USB-A 2
Number of ports USB-C 0
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.068 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Anthracite
RAL-number 7015
Device width 44 mm
Device height 44 mm
Device depth 43 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 32 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentație

1 document
Fișă tehnică
F01697EN-04.pdf pdf (0.12 Mo)