![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/H4/BT-H4650-WEB-R.jpg)
Indicator extern cu sonerie Axolute MyHOME BUS
Axolute
Bticino
Indicator extern cu sonerie Axolute MyHOME BUS
REF. H4650
EAN.
8005543502556
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
Width in number of modular spacings | 2 |
Local operation/hand operation | Yes |
With LED indication | Yes |
---|---|
Max. switching power | 230 W |
Max. number of switching contacts | 1 |
Rated current | 1 A |
Rated operating voltage | 12-230 V |
Different phases connectable | Yes |
With bus connection | Yes |
Bus module detachable | Yes |
Modular expandability | Yes |
Connected object | No |
Documentație
2 documente
Fișă tehnică
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE