![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/HC4578-BTICINO-1000.jpg)
Interfață Axolute Radio/MyHOME BUS - aluminiu
Bticino
Interfață Axolute Radio/MyHOME BUS - aluminiu
REF. HC4578
EAN.
8005543437810
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | Flush-mounted |
Width in number of modular spacings | 2 |
Demounting protection | No |
With LED indication | Yes |
Updateable | No |
Operating voltage | 27-27 V |
Protocol | Other |
Provider dependent | No |
Visualization | No |
Web-Server | No |
---|---|
Radio interface | Yes |
IR interface | No |
Degree of protection (IP) | IP20 |
Type of load | Not applicable |
Connection type | Screwed terminal |
Connected object | Yes |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Amazon Alexa , Google Assistant |
Application name | Home + Control |
Connectable by Internet box | Yes |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
SELECTEAZĂ O ACȚIUNE