![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/BT-L4686-USB-WEB.jpg)
Interfata Computer Usb Rs232
Bticino
Interfata Computer Usb Rs232
REF. L4686/USB
EAN.
8012199738765
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | Other |
Demounting protection | No |
With LED indication | No |
Updateable | No |
Operating voltage | 230-230 V |
Provider dependent | No |
Visualization | No |
Web-Server | No |
---|---|
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP21 |
Type of load | Not applicable |
Connection type | Screwed terminal |
Connected object | No |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
With voice command | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Programmable | No |