Interfață între sistemele bazate pe SCS BUS.
My Home Up
Bticino
Interfață între sistemele bazate pe SCS BUS.
REF. F422
EAN.
8012199490854
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Demounting protection | No |
With LED indication | Yes |
Updateable | No |
Operating voltage | 27-27 V |
Protocol | Other |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP20 |
---|---|
Width | 35.6 mm |
Height | 105 mm |
Depth | 30.35 mm |
Operating / setting temperature | 5-55 °C |
Storage temperature | -25-70 °C |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.5-1.5 mm² |
Connected object | No |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | No |
Interoperable connection Protocol | No |
With voice command | Yes |
Connectable by Internet box | No |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE