![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/NT4578N-BTICINO-1000.jpg)
Interfață Livinglight Radio/MyHOME BUS - gri
Bticino
Interfață Livinglight Radio/MyHOME BUS - gri
REF. NT4578N
EAN.
8005543437919
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | Flush-mounted |
Width in number of modular spacings | 2 |
Demounting protection | No |
With LED indication | Yes |
---|---|
Updateable | No |
Operating voltage | 27-27 V |
Protocol | Other |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | Yes |
IR interface | No |
Degree of protection (IP) | IP20 |