Interfață radio Axolute pentru gestionarea temperaturii MyHOME BUS - alb
Bticino
Interfață radio Axolute pentru gestionarea temperaturii MyHOME BUS - alb
REF. HD4577
EAN.
8012199987668
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Suitable for dimmer | Yes |
---|---|
Suitable for pulse button | Yes |
Suitable for roller shutter switch | No |
Suitable for venetian shutter switch | Yes |
Suitable for venetian-/roller shutter switch | Yes |
Suitable for switch | Yes |
In housing | Yes |
In tube base housing | No |
Printed circuit board/module | No |
Current supply | Other |
Push button mode | Yes |
Switching mode | No |
With manual radio transmitter | No |
With radio coding device | Yes |
With radio controlled push button | No |
Number of relays | 0 |
Mounting method | Flush-mounted |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Type of fastening | Mounting with claw and screw |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP30 |
Radio frequency | 868 MHz |
Rolling code system | No |
Number of commands | 2 |
Connected object | No |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
SELECTEAZĂ O ACȚIUNE