![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/15/BT-150681-WEB-R.jpg)
Interlink - placă de acoperire gri antracit
Bticino
Interlink - placă de acoperire gri antracit
REF. 150681
EAN.
8012199722399
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting direction | Horizontal |
---|---|
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | Yes |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Plastic |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Colour | Anthracite |
Transparent | No |
With hinged lid | No |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |