![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/15/BT-150433-WEB-R.jpg)
Interlink - raft pentru echipamente de birou 4p light
Bticino
Interlink - raft pentru echipamente de birou 4p light
REF. 150433
EAN.
8012199688466
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Other |
---|---|
Folding | No |
Extendable | Yes |
Shape | Rectangular |
Material | Plastic |
Colour | White |
Degree of gloss | Matt |
Length | 135 mm |
Width | 91 mm |
Height | 68 mm |
Built-in depth | 0 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of socket outlets French standard type E | 0 |
---|---|
Number of socket outlets French standard UTE type E | 0 |
Number of socket outlets Italian standard type P40 L/F | 0 |
With on/off switch | No |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Number of CAT 6A connections | 0 |
Number of empty module positions | 4 |
Number of miniature circuit breakers (MCB) | 0 |
Over voltage protection | No |
Mains filter | No |
With built-in USB power supply | No |
Antimicrobial treatment | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE