![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069855-LEGRAND-1000.jpg)
Întrerupator cap-scara dublu IP 55 - 10 AX - 250 V~ - alb
PROGRAMME PLEXO
Legrand
Întrerupator cap-scara dublu IP 55 - 10 AX - 250 V~ - alb
REF. 069855
EAN.
3245060698553
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 2 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 7046 |
Colour of switch operator | White |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 42 mm |
Built-in depth | 19 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -20-40 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentație
1 document
Fișă tehnică
5 documente
Acord
NF-NF012_3288
(0.64 Mo)
Acord
KSC-JW02001-20002A
(0.28 Mo)
Acord
VDE-40023632
(2.52 Mo)
Acord
AENOR-030/002272
(0.7 Mo)
Acord
OC / CB-FR_714766
(0.5 Mo)
SELECTEAZĂ O ACȚIUNE