Skip to main content
Logo print

Intrerupator cap-scara Mosaic - cu indicator LED - 10 AX - 250 V~ - 1 modul - Alb

PROGRAMME MOSAIC Legrand

Intrerupator cap-scara Mosaic - cu indicator LED - 10 AX - 250 V~ - 1 modul - Alb

REF. 077002 EAN. 3245060770020
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch No
Number of rockers 1
Mounting method Module frame
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Label space/information surface No
Illumination Optional
Function lighting Control and orientation
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 22.5 mm
Device height 45 mm
Device depth 36.3 mm
Built-in depth 30 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentație

2 documente
Acord
Acord