Skip to main content
Logo print

Întrerupător cu cartelă Living Light - Pentru cartelă L4546 - 2 module

Bticino

Întrerupător cu cartelă Living Light - Pentru cartelă L4546 - 2 module

REF. LN4549 EAN. 8005543441725
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Wiring system Other
Method of operation Hotel card
Assembly arrangement Modular device for domestic switching devices
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Other
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
Colour of switch operator Other
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Not available
Nominal voltage 230 V
Rated current 2 A
Switching current for fluorescent lamps 2 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 22 mm
Device height 44 mm
Device depth 40 mm
Built-in depth 29 mm
Min. depth of built-in installation box 39 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -10-55 °C
Storage temperature -10-55 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentație

2 documente
Fișă tehnică
F01724EN-00.pdf pdf (0.57 Mo)
Manual de instrucțiuni
LE04036AC.pdf pdf (2.32 Mo)
1 document
Acord
OC / CB-FR_717747 (0.45 Mo)