![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4391-BTICINO-1000.jpg)
Întrerupător cu mufă Jack Living Light 2P - 32 A - 250 Vca - 1 modul - Antracit
Bticino
Întrerupător cu mufă Jack Living Light 2P - 32 A - 250 Vca - 1 modul - Antracit
REF. L4391
EAN.
8012199030302
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Modular Jack |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
---|---|
RAL-number (similar) | 7016 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
With strain relief | No |
Luster terminal | Yes |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK06 |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 35 mm |
Built-in depth | 17 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |