Skip to main content
Logo print

Întrerupător fara fir, 2 module, pentru comanda unuia sau mai multor dispozitive conectate Living Light with Netatmo

Living Light Bticino

Întrerupător fara fir, 2 module, pentru comanda unuia sau mai multor dispozitive conectate Living Light with Netatmo

REF. L4003CW EAN. 8005543642191
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Battery
Width 74 mm
Height 74 mm
Depth 11 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 3.5 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Anthracite
RAL-number 7015
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Zigbee
Application store for download Google Play Store , App Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Documentație

2 documente
Manual de instrucțiuni
LE11380AC.pdf pdf (1.2 Mo)
Fișă tehnică
IDP000215_02-EN.pdf pdf (0.34 Mo)
2 documente
Acord
Acord