![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/43/LG-431100-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 1 - 3P - 40 A - I-O-II
Legrand
Inversor de sursa cu separator DCX-M - dimensiune 1 - 3P - 40 A - I-O-II
REF. 431100
EAN.
3245064311007
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 400-690 V |
Rated permanent current Iu | 40 A |
Rated permanent current at AC-21, 400 V | 50 A |
Rated short-time withstand current lcw | 3 kA |
Rated operation power at AC-23, 400 V | 27.7 kW |
Conditioned rated short-circuit current Iq | 5 kA |
Number of poles | 3 |
Number of auxiliary contacts as normally closed contact | 2 |
Number of auxiliary contacts as normally open contact | 2 |
---|---|
Number of auxiliary contacts as change-over contact | 0 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Black |
Type of control element | Short thumb-grip |
Interlockable | No |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP2X |
Documentație
1 document
Manual de instrucțiuni
1 document
Autocad 3D
SELECTEAZĂ O ACȚIUNE