Skip to main content
Logo print

Inversor de sursa cu separator DCX-M - dimensiune 1 - 3P - 63 A - I-O-II

Legrand

Inversor de sursa cu separator DCX-M - dimensiune 1 - 3P - 63 A - I-O-II

REF. 431101 EAN. 3245064311014
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 400-690 V
Rated permanent current Iu 63 A
Rated permanent current at AC-21, 400 V 63 A
Rated short-time withstand current lcw 3 kA
Rated operation power at AC-23, 400 V 34.9 kW
Conditioned rated short-circuit current Iq 5 kA
Number of poles 3
Number of auxiliary contacts as normally closed contact 2
Number of auxiliary contacts as normally open contact 2
Number of auxiliary contacts as change-over contact 0
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Black
Type of control element Short thumb-grip
Interlockable No
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP2X

Documentație

1 document
Manual de instrucțiuni
4197Z007-Y4512A.pdf pdf (0.21 Mo)
1 document
Autocad 3D
431120.dwg dwg (0.11 Mo)