Skip to main content
Logo print

Inversor de sursa cu separator DCX-M - dimensiune 3 - 3P+N - 315 A - I-O-II

Legrand

Inversor de sursa cu separator DCX-M - dimensiune 3 - 3P+N - 315 A - I-O-II

REF. 431127 EAN. 3245064311274
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Max. rated operation voltage Ue AC 800 V
Rated operating voltage 400-690 V
Rated permanent current Iu 315 A
Rated permanent current at AC-21, 400 V 315 A
Rated short-time withstand current lcw 8 kA
Rated operation power at AC-23, 400 V 100 kW
Conditioned rated short-circuit current Iq 12 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 2
Number of auxiliary contacts as normally open contact 2
Number of auxiliary contacts as change-over contact 0
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Black
Type of control element Long turning handle
Interlockable No
Type of electrical connection of main circuit Bolt connection
Degree of protection (IP), front side IP2X

Documentație

1 document
Manual de instrucțiuni
4247Z007-Y4513A.pdf pdf (0.23 Mo)
1 document
Autocad 3D
431128.dwg dwg (0.12 Mo)