IRL 3321 TUL GRI 16 EN 75M
Legrand
IRL 3321 TUL GRI 16 EN 75M
REF. 07116
EAN.
3414971488144
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Material | Polyvinyl chloride (PVC) |
---|---|
Halogen free | No |
Fire retardant version | Yes |
Bending strength | Rigid |
With sleeve | Yes |
Compressive strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Impact strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Flush-mounted installation | No |
Surface mounting | Yes |
Suitable for hollow wall installation | Yes |
Suitable for concrete installation | No |
---|---|
Machine and systems installation | No |
Outdoor installation | Yes |
Inner diameter | 13 mm |
Outer diameter | 16 mm |
Operating temperature | -5-60 °C |
High conducting inner coating | No |
Colour | Grey |
Antimicrobial treatment | No |