![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-08240-WEB-R.jpg)
IRL 4552 ZH M1F2 D40
Legrand
IRL 4552 ZH M1F2 D40
REF. 08240
EAN.
3414971487871
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Material | PC/ABS |
---|---|
Halogen free | Yes |
Fire retardant version | Yes |
Bending strength | Rigid |
With sleeve | No |
Compressive strength class according to EN 61386-1 | Heavy (class 4, 1250 N) |
Impact strength class according to EN 61386-1 | Extra heavy (class 5, 4000 N) |
Flush-mounted installation | No |
Surface mounting | Yes |
Suitable for hollow wall installation | Yes |
Suitable for concrete installation | No |
---|---|
Machine and systems installation | No |
Outdoor installation | Yes |
Inner diameter | 56.7 mm |
Outer diameter | 40 mm |
Operating temperature | -45-90 °C |
High conducting inner coating | No |
Colour | Grey |
Antimicrobial treatment | No |